The Eaton RM4-400 magazine is a versatile and compact 1U high, 23-inch module that is designed to UL specifications. Fast on-line expansion of rectifiers (hot-swap), dual AC input and suitability for both enclosed cabinet and open frame relay-rack mounting make the RM4-400 series an ideal solution for you to supply front end 48V power to customer equipment or as a building block for integrated systems in custom applications.
| Input | |
| AC Supply | 1Ø or 2Ø via two flexible cords (2 rectifiers per cord) |
| Output | |
| DC Output | 24 V: up to 200 A 48 V: up to 166 A (dependent on rectifiers fitted) Interconnecting busbars with flexible cable takeoff (field wire-able). |
| Mechanical | |
| Dimensions H,W,D | Standard: 1U, 23”, mounting, 436 mm [17.2”] |
| Weight | 4.1 kg |
| Brief Technical Specifications | |
| Rectifier Configurations | 4 x EPR48-3G / APR48-3G / APR24-3G / APR48-ES or 3 x EPR48-3G / APR48-3G / APR24-3G / APR48-ES plus system controller |
| Options |
|
| Rectifier Black Panels | RM3B-A01 |
| System Controllers | SC200-00 SC100-00 |
| Certifications | |
| All products comply with International Standards. | |
| Europe | CE |
Australia /New Zealand |
C-tick, Telepermit |
| North America |
UL, FCC Verification, CSA, IC |