Download document () of 20
Fuses

CB61F SMD fuse

Eaton’s CB61F fast acting 6.1 x 2.5 mm surface mount high interrupting rating fuses are designed for overcurrent protection of electronic circuits. These brick fuses are CQC approved and cULus certified. This is a RoHS compliant, halogen free, lead free fuse.

Fast acting
6.1 x 2.5 mm
Surface mount fuse

Robust fuse offers more agency approvals and higher interrupting ratings

The CB61F family offers up to 125 Vac/100 A and 125 Vdc/300 A protection up to 40 amps, which is among the highest in its class…
Specifications

Specifications

Download Links
X
Download Close

Need product support?

Support from Eaton

Technical support

Contact us