Download document () of 20
Fuses

CC06H SMD fuse

Eaton’s CC06H high inrush withstand capable 1.6 x 0.8 mm surface mount fuses are cURus recognized for overcurrent protection of electronic circuits. The 0603 (1608 metric) compact design provides space savings and includes standard termination design for easy solderability. This is a RoHS compliant, halogen free, lead free fuse.

Technical data sheets

CC06H fuse data sheet
High inrush withstand capability
1.6 mm x 0.8 mm
Surface mount fuse

CC06H Fuse product aid

High I2t Chip fuse withstands high inrush currents in a 0603 package
Specifications

Specifications

Download Links
X
Download Close

Need product support?

Support from Eaton

Technical support

Contact us