Download document () of 20
Fire pump controllers

FD40 Part Winding - EPCT Fire

The FD40, type EPCT Fire Controller is a full service, part winding reduced voltage controller. A part winding fire pump controller reduces the starting current by up to 40% while maintaining up to 50% motor starting torque. The FD40 is the most economical method of reduced voltage starting, how-ever, requires a special motor wound for part winding starting.

Features

7” Color Touchscreen

  • 800x480, high resolution display
  • Fast processor reduces input lag
  • Simplified tab system makes navigation and programming easier

USB Port

  • Downloads history, statistics, configuration, diagnostics, and startup files
  • History can log up to 65,000 events
  • Upload configuration to reduce programming time
  • Update firmware

Optional Boards

  • Relay board provides four (4) One Form-C programmable output relays
  • MODBUS board provides output communication via RS422 or RS485
  • Secondary 4-20mA device board provides additional connections for external pressure transducers, temperature sensors, etc.
  • Alarm board provides a supervisory powered alarm outputs
Specifications
Download Links
X
Download Close