Download document () of 20
Fire pump controllers

FD70 Wye Delta (Star-Delta) Open - EPCT Fire

The FD70, type EPCT Fire Controller uses a method of connecting the pump motor windings into wye configuration to start, then switching to a delta configuration to run. This reduces the starting current of the motor significantly. Wye-Delta starting is the only method that has a starting torque efficiency of 100%. The FD70 can be programmed for either fully automatic or semi-automatic operation.

Features

7” Color Touchscreen

  • 800x480, high resolution display
  • Fast processor reduces input lag
  • Simplified tab system makes navigation and programming easier

USB Port

  • Downloads history, statistics, configuration, diagnostics, and startup files
  • History can log up to 65,000 events
  • Upload configuration to reduce programming time
  • Update firmware

Optional Boards

  • Relay board provides four (4) One Form-C programmable output relays
  • MODBUS board provides output communication via RS422 or RS485
  • Secondary 4-20mA device board provides additional connections for external pressure transducers, temperature sensors, etc.
  • Alarm board provides a supervisory powered alarm outputs
Specifications
Download Links
X
Download Close