The JOCKEY Lite jockey pump controllers operate across-the-line, where full voltage is applied to the motor for starting by the use of a single motor starter. Starting inrush current is approximately 600% of rated full load amperes. They are equipped with a mechanical pressure switch and a Hand-Off-Auto selector switch to control the operation.
Bid submittals