Knowledge Search
Download document () of 20
Fuses and fuse holders

Bussmann series Class R fuse blocks and holders

Bussmann series Class R fuse blocks provide a patented design simplifies your panel layout and uses less panel space.

Core features

  • Optional see-through cover enhances safety with IP20 finger-safe protection, lockout/tagout capability and open circuit indication
  • Available in 1-, 2- and 3-pole configurations to meet stocking requirements
  • DIN-Rail and panel mount versatility allows one product to be used for multiple applications without incurring additional inventory cost

3D CAD models now available for Class R blocks and holders

Bussmann series Class H(K), J and R Power distribution fuse block overview

Competitor Cross Reference Made Simple

Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close