Download document () of 20
Power metering and power monitoring equipment and software

10mA solid core current transformer

Eaton's 10mA solid core current transformer is ideal for new construction and retrofit applications where no current transformer exists. The current transformer can be used in commercial grade applications such as control panels and panelboards, and for most industrial metering and relay applications in switchboards, switchgear, and motor control centers.

Core features

  • Primary fusible disconnect for line voltage that can be turned off during meter maintenance to ensure safety.
  • 10mA solid core current sensors are compatible with Eaton's Power Xpert Multi-Point meter (PXMP), which gives facility managers the ability to track and accurately allocate energy usage among tenants or departments.

 

Perfect fit for any application

Eaton's 10mA solid core current transformer is ideal for new construction and retrofit applications where no current transformer exists. Current sensors with a 10mA output are available for the Power Xpert Multi-Point meter.
Specifications
Highlight differences
Show only differences
Hide blank features