Knowledge Search
Download document () of 20
Sensors and limit switches

E57P performance sensors

Built sensor tough

E57P performance sensors – With unmatched high noise immunity and short-circuit protection, the E57P performance inductive proximity sensors deliver top-of-the-line reliability. Manufactured to withstand harsh environmental conditions as well as otherwise damaging mechanical impacts, the E57 is rugged tough.

E57P performance sensors core features

  • Unmatched high noise immunity
  • Operating voltage 10 – 48 Vdc
  • Output current (continuous) 300 mA
  • Operating temperature range –40 to 70 °C
  • Environmental rating IP69K
  • Stainless steel body
  • Operating voltage 10 – 30 Vdc
  • Short-circuit protection
  • Laser-engraved label
  • 360-degree LED indicator

We make what matters

Test the best!

Not sure if Eaton sensor and limit switch solutions are right for you? You can request samples of Eaton sensors FREE OF CHARGE to test them with your machine applications. We will make our Eaton experts available to assist with product selection and provide technical guidance so that you choose the right sensor for your needs.

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.
Specifications

E57P Performance Series

Applications

Automotive, machine tool, material handling where high sensing performance and inventory consolidation is a priority.

Product Features

  • 12, 18 and 30 mm diameters 
  • Three-wire DC sensors 
  • 360° LED indicators standard 
  • NO or NC outputs 
  • Short-circuit protection 
  • Resettable short-circuit protected and reverse polarity on select models 
  • Robust stainless steel tubes, shockresistant front caps, polycarbonate end bells, and impact-absorbing potting compound are resistant to physical and environmental abuse in high temperature, high pressure washdown and high shock and vibration applications

Technical Data and Specifications

  • Current ratings— DC: 300 mA 
  • Enclosure ratings—IP67, IP69K; NEMA 4, 4X, 6, 6P 
  • Construction— Stainless steel housing and nuts
     

Approvals

  • UL Listed, E166051 
  • UL Tested to Canadian safety standards 
  • CE 
  • RoHS Compliant