Eaton’s Cooper Power series UltraSIL fire protection (UFP) arrester system provides superior surge protection while drastically reducing the risk of fire by controlling the energy released during an end-of-life event. The UFP arrester system is a distribution class fire prevention system designed for installation in all common overhead and riser-pole applications up to 27 kV.
Read our subject matter expert's article in T&D World about reducing wildfire risk by deploying the right type of equipment.
Clear signal when the system has an end-of-life event, allowing line workers to see when replacement is required.
Bottom-mounted ELD and top-mounted ELD configurations are offered to provide flexibility in installation.
The UFP arrester system utilizes the proven Evolution surge arrester technology, providing improved protective characteristics and TOV capability for levels up to 1.78 P/U forever.
Eaton's UltraSIL
EPDM by others
Resources