Download document () of 20
We make what matters work*

Transmission system software applications

Eaton’s CYME transmission system software applications provide modeling and analysis simulations of transmission systems that incorporate decentralized generation.

Power substation

Accurate network modeling

Modeling transmission lines – from generation to the end-use customers – with all associated equipment is the basis of any sound network simulation.

Planning system assets and ratings

Minimize energy losses and optimize operation with proper planning of transmission networks and on-site generation units.

substation-dusk.jpg
electrical-power-lines-from-below-blue-sky

System analysis for improved network efficiency

Simulate different operating conditions, assess the stability of a transmission system under different contingencies and loading conditions and examine cost-efficient operational alternatives.

Specifications

Network modelling

Network Editor

The Network Editor features a user-customizable graphical user interface underlying the CYMDIST applications and the complementary CYME analyses modules.

This includes extensive modelling capability of distributed energy resources (DER) equipment and energy storage; along with the definition of all customer types necessary. The software also includes control models that are relevant to the various generation sources. All libraries can be enriched by users.

The network editor is included in the Distribution System Analysis package (CYMDIST).

Find out more about the Network Editor module

Enhanced substation modelling

This module enables the accurate representation of all the major components of a distribution substation, as well as  any sub-network, such as a vault, a switching cubicle or an industrial facility. The simulations then take into account the effects of these installations on the overall distribution system.

Find out more about the enhanced substation modelling module

Power flow

Analyse the steady-state performance of the power system under various operating conditions for both AC and DC transmission systems, including FACTS.

Find out more about the power flow analysis module

Fault analysis

Ensure system safety by assessing the effects of short-circuits (conventional, ANSI, IEC 60909 and IEC 61363), series and simultaneous. Locate faults, verify equipment ratings and study voltage sags.

Find out more about the fault analysis module

Assets and ratings

Network Editor

The Network Editor features a user-customisable graphical user interface underlying the CYMDIST applications and the complementary CYME analyses modules.

This includes extensive modelling capability of distributed energy resources (DER) equipment and energy storage; along with the definition of all customer types necessary. The software also includes control models that are relevant to the various generation sources. All libraries can be enriched by users.

The network editor is included in the Distribution System Analysis package (CYMDIST).

Find out more about the Network Editor module

Equipment sizing and rating

Evaluate devices based on either ANSI or IEC 60909 short-circuit interrupting ratings and maximum loading of the device in steady-state conditions.

Equipment libraries and models

The definition of the network equipment is facilitated by the CYME extensive libraries and relevant computations. New models can be defined by the user.

Part of the Network Editor base module.

Power flow

Analyze the steady-state performance of the power system under various operating conditions for both AC and DC transmission systems, including FACTS.

Find out more about the power flow analysis module

Fault analysis

Ensure system safety by assessing the effects of short-circuits (conventional, ANSI, IEC 60909 and IEC 61363), series and simultaneous. Locate faults, verify equipment ratings and study voltage sags.

Find out more about the fault analysis module

Motor start

Determine impact of motor start on the network. Evaluate voltage flicker, locked rotor load and maximum motor size estimation.

Find out more about the motor starting module

System planning

Network Editor

The Network Editor features a user-customisable graphical user interface underlying the CYMDIST applications and the complementary CYME analyses modules.

This includes extensive modelling capability of distributed energy resources (DER) equipment and energy storage; along with the definition of all customer types necessary. The software also includes control models that are relevant to the various generation sources. All libraries can be enriched by users.

The Network Editor is included in the Distribution System Analysis package (CYMDIST).

Find out more about the Network Editor module

Batch analysis

Perform scenarios composed of several analyses  on any selection of studies. The simulation plans are entirely configurable.

Part of the Network Editor base module.

Advanced project manager

Supports the collaborative and detailed preparation of time-based projects to assess multiple scenarios in an efficient manner.

Find out more about the advanced project manager module

Techno-economic analysis

Evaluate the feasibility and profitability of a project, based on the factual system model, leading to realistic planning in line with technical, service reliability and investment objectives. Works in conjunction with the advanced project manager in order to estimate costs for forecasted load growth.

Find out more about the techno-economic analysis module

Geographic overlay

Geographic overlay displays raster or vector map images (geographical landbase such as DWG, DXF, SHP, etc.) as layers directly underneath your electrical model. The module allows the import and display of several maps in different formats, so your users can visualise the distribution system over a comprehensive landbase.

Find out more about geographic overlay

Overcurrent protection and distance relays

Network Editor

The Network Editor features a user-customisable graphical user interface underlying the CYMDIST applications and the complementary CYME analyses modules.

This includes extensive modelling capability of distributed energy resource (DER) equipment and energy storage, along with the definition of all the necessary customer types. The software also includes control models that are relevant to the various generation sources. All libraries can be enriched by users.

The Network Editor is included in the Distribution System Analysis package (CYMDIST).

Find more about the Network Editor module

Protective device analysis

This module helps power engineers effectively address protection issues by analysing time-current curves. The library contains over 15,000 protective device curves.

Module features: network protection analysis, minimum fault analysis and sequence of operation.

Find out more about protective device analysis

Distance protection analysis

Analyse the operation of distance protection relays under normal and fault conditions. Helps in the design and verification of protection schemes and to address different coordination issues in any power system network

Find out more about the Distance Protection Analysis module.

Power quality and filter design

Network Editor

The Network Editor features a user-customisable graphical user interface underlying the CYMDIST applications and the complementary CYME analyses modules.

This includes extensive modelling capability of distributed energy resources (DER) equipment and energy storage; along with the definition of all necessary customer types. The software also includes control models that are relevant to the various generation sources. All libraries can be enriched by users.

The Network Editor is included in the Distribution System Analysis package (CYMDIST).

Find out more about the Network Editor module

Power flow

Analyse the steady-state performance of the power system under various operating conditions for both AC and DC transmission systems, including FACTS.

Find out more about the power flow analysis module

Fault analysis

Ensure system safety by assessing the effects of short-circuits (conventional, ANSI, IEC 60909 and IEC 61363), series and simultaneous. Locate faults, verify equipment ratings and study voltage sags.

Find out more about the fault analysis module

Harmonic analysis

The harmonic analysis module evaluates the impact of non-linear loads on the network to help engineers find mitigation methods to harmonics issues in the system. It features both single-phase and three-phase modelling capabilities, with the flexibility to assess utility-type grids, industrial power systems and distribution feeders of any configuration.

Find out more about harmonic analysis

Multi-column table

Operating and performance studies

Network Editor

The Network Editor features a user-customisable graphical user interface underlying the CYMDIST applications and the complementary CYME analyses modules.

This includes extensive modelling capability of distributed energy resources (DER) equipment and energy storage; along with the definition of all customer types necessary. The software also includes control models that are relevant to the various generation sources. All libraries can be enriched by users.

The Network Editor is included in the Distribution System Analysis package (CYMDIST).

Find out more about the Network Editor module

Batch analysis

Perform scenarios composed of several analyses  on any selection of studies. The simulation plans are entirely configurable. Part of the Network Editor base module.

Advanced project manager

Supports the collaborative and detailed preparation of time-based projects to assess multiple scenarios in an efficient manner.

Find out more about the advanced project manager module

Power flow

Analyse the steady-state performance of the power system under various operating conditions for both AC and DC transmission systems, including FACTS.

Find out more about the power flow analysis module

Fault analysis

Ensure system safety by assessing the effects of short-circuits (conventional, ANSI, IEC 60909 and IEC 61363), series and simultaneous. Locate faults, verify equipment ratings and study voltage sags.

Find out more about the fault analysis module

N-p load flow contingency

Designed to assist in power flow related static contingency analysis, this module supports the creation of contingency events, single- or multiple-outage scenarios and comparison to a base case in order to assess the system’s capacity and resilience.

Find out more about the N-p load flow contingency module

Transient stability analysis

Transient stability analysis simulates the dynamic behaviour of distribution systems with distributed generation under various transient events (fault application/clearing, large motor starting, disconnection of co-generation units, islanding, etc.).

Find out more about transient stability analysis

Optimal power flow

Analyse the steady-state performance of the power system under various operating conditions for both AC and DC transmission systems, including FACTS.

Find out more about the optimal power flow analysis module

Voltage stability analysis

Assess the ability of a power system to maintain stable voltages under different contingencies and loading conditions.

Find out more about the voltage stability analysis module

Scripting

CYME scripting tool with Python

Python scripting is integrated into the CYME power system analysis software. It consists of an API that exposes the CYME functionality to easily build from automated processes to new algorithms that extend the functionality of the CYME software.

Find out more about the CYME scripting tool with Python module

Download Links
X
Download Close