Knowledge Search
Download document () of 20
Surge protection

MTL TP24/7 4-wire process transmitter surge protection

The Crouse-Hinds series MTL TP24/7 surge protection device is a unique unit providing  surge protection for 12-24V power connection and RS485 or Profibus-DP signal for a 4-wire process transmitter. The level of protection for field-mounted transmitters is far in excess of the optional transient protection facilities available from the transmitter manufacturers - without involving any additional wiring, conduit modifications or other expensive extras.

The TP24/7 protection network consists of high-power, solid-state electronics and a gas-filled discharge tube capable of diverting 10kA impulses. The whole unit is encased in a 316 stainless steel housing, threaded for the common conduit entries used on process transmitters.  Versions are available for 1/2” NPT, 20mm ISO, and G1/2” (BSP 1/2 inch) threaded entries.

For hazardous area use, approvals for both intrinsically safe and flameproof (explosion-proof) operation are available, in all gas groups and apparatus temperature classifications up to T4.

For Functional Safety applications TP24/7 surge protection devices can be considered as wiring components that pass the process signals without alteration.  Information is provided in the Functional Safety manual to assist in the selection and application of MTL surge protection devices for instrumentation signals that are being used to provide functional safety according to the latest IEC 61508 and IEC 61511 standards.

Safety
Intrinsically safe and flameproof to CENELEC standards
Performance
For multivariable Transmitters and Level Transmitters
Installation ease
Screws into spare conduit entry

Certifications and compliances

IEC:

  • IECEx: Ex ia IIC T4/T5/T6 Ga;  Ex ia IIIC T135°C/ T100°C/T85°C Da
  • ATEX: Ex II 3 G Ex nA IIC T6 (-40°C < Tamb < +60°C);  Ex II 3 G Ex nA IIC T5 (-40°C < Tamb < +85°C)
  • EC: Ex II 1G Ex ia IIC T4/T5/T6 Ga;  Ex II 1D Ex ia IIIC T135°C/ T100°C/ T85°C Da;  Ex II 2G Ex db IIC T6 Gb (Tamb = -40°C TO +70°C)

NEC/CEC (FM):

  • Intrinsically Safe: I, II, II/1/A-G, I/O/IIC
  • Explosion-proof: I/1/A-D
  • Non-incendive: I/2/A-D, I/2/IIC
  • Dust ignition proof: II, III/1/EFG
  • Special protection: II/2/FG

Design features

  • Specifically designed for multivariable transmitters and level transmitters
  • Four wires protected, one pair at 12V to 24V and one pair at 7V (e.g. RS485)
  • Easy and direct mounting — simply screws into spare conduit entry
  • Intrinsically safe and flameproof ATEX approved
  • FM for US and Canada

Standard materials

  • Casing - 316 stainless steel suitable for harsh environments
Specifications

Ordering information

For ordering information, please use the link below to visit the resources section for this product family and look under "Catalogs".
Download Links
X
Download Close