Download document () of 20
Marina and RV park solutions

Lighthouse Power Pedestal

The Eaton Lighthouse marine power pedestal is recognized for its practicality and exceptional durability. Its design features a photocell controlled, LED lighting for 360 degrees of lighting, lockable weatherproof doors to protect circuit breakers and receptacles, copper bus bar with ratings from 250 to 500 amps,  and a hingeless base for easy access for installation and maintenance. Choose from a large selection of optional features from surge protection devices, wireless remote metering, built-in meter socket. The Lighthouse marina pedestal is available with single, dual or a combination of 30A, 50A or 100A receptacles.

Core features

  • Photocell controlled 4 watt 360° LED lighting with amber lens for bug reduction
  • Lockable weatherproof doors which protect breakers and receptacles while in use (A requirement of N.F.P.A. 303 and NEC Art. 555)
  • Bus Bar Rating
  • Hose and cable brackets
  • White heavy resin housing with a two-part polyurethane coating for a UV resistant, long lasting finish
  • "Hingeless"" base providing easy access for both installation and maintenance
  • Backlit faceplate for easy receptacle plug-in at night

Eaton's Marina Power marine product portfolio

Eaton UL® Listed pedestals provide reliable power to all sizes of watercraft, from motorboats to superyachts.  Made from corrosion-resistant stainless steel or UV-resistant polyurethane, our pedestals withstand harsh weather and corrosion and provides ground fault protection. To learn more visit  www.marinapower.com

marina mpl

Parts Handbook Volume VII

Marina Power and RV Park Equipment

Lighthouse Power Pedestal

The Lighthouse Pedestal is used to provide shore power to vessels of all sizes – from personal boats to luxury yachts. These videos will cover some of the most popular features and installation instructions of the Lighthouse Pedestal.

    Specifications

    How to buy online?

    Please contact our experienced sales staff today, to learn more about the highest quality marina power equipment on the market!

    All transactions through Eaton’s e-store are covered under Eaton’s selling policy 25-000.

    Toll Free: (800) 723-8009

    Phone: (757) 258-8800

    Email: marinasales@eaton.com

    Download Links
    X
    Download Close