Eaton’s Arrow Hart color coded locking devices are an industry-first solution that adds six voltage rating color codes consistent with IEC 60309 standards to locking plugs, connectors, inlets, outlets and receptacles to provide you a quick, clear and easy way to identify your circuit voltage. Available in standard NEMA configurations for 20A and 30A applications, the devices ensure long-lasting, dependable service in the most demanding environments, are built with a contemporary flare and ergonomic design for a comfortable yet secure feel and offer excellent reliability and durability.
Eaton's Arrow Hart color coded locking devices have been named a finalist for Consulting-Specifying Engineer's 2020 Product of the Year in the Electrical Systems & Equipment category.
Save time and use Eaton's new Arrow Hart NEMA locking device selector tool to quickly find the devices for your application.
Product specifiers - visit MasterSpec today to find guide specifications and more.
Four is the maximum number of items in the comparison tool.
Your search "" did not match any documents or products.
Copied to clipboard
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.
Learn more about Eaton's new color coded locking devices.
Support from Eaton
Contact Information
Phone (Toll Free): 866-853-4293
Fax (Toll Free): 800-329-3055
Phone: 770-631-2180
Phone (Toll Free): 866-853-4293, option 2