Download document () of 20
We make what matters work*

AR-VFI arc reduction VFI transformer

Looking for an intelligent solution to reduce incident energy in downstream arc flash zones?

Eaton's new AR-VFI arc-reduction VFI transformer

New arc-flash energy calculations have revealed that some transformer secondaries can present a problem for access. If energy is above 40 cal/cm2, low-voltage and high-voltage compartments are inaccessible until the upstream device is opened.

Eaton’s Cooper Power series AR-VFI transformer is built with the intelligence to reduce incident energy in downstream arc flash zones and mitigate the danger posed by power distribution equipment. Anomalies are sensed and transmitted through the integral control package to isolate the downstream equipment in less than 4 cycles clearing time—maximizing electrical safety and system reliability. Start your power reliability and personnel protection upgrade now.

View the AR-VFI transformer video