Download document () of 20

012

Eaton B-Line series vertical meter pack, Ring, 3R, ANSI 61 gray paint, Galvanized steel, Overhead/underground, #6-250 MCM, #14-2/0, 2, Surface mount, 3, 100 A, None, 4

General specifications

Product Name
Eaton B-Line series vertical meter pack
Catalog Number
012
UPC
782051413700
Product Length/Depth
4.63 in
Product Height
21.5 in
Product Width
14 in
Product Weight
20 lb
Certifications
UL

Electrical specifications

Amperage Rating
100 A

Material/finish

Material
Galvanized steel
Finish
ANSI 61 gray paint

Model

Number of jaws
4
Number of wires
3
Bypass
None
Feed type
Overhead/underground
Mounting method
Surface mount
Number of positions
2
Line lug size
#6-250 MCM
Load lug size
#14-2/0
Cover/door type
Ring

Standards

Degree of protection
3R

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.