Download document () of 20

0737778C02

Eaton Cooper Power series terminal, One-hole, #10, Pad: Tin Plated Copper, Sleeve: Tin Plated Copper, #10-12, Metallic gray, Terminal, Ring Tongue

General specifications

Product Name
Eaton Cooper Power series terminal
Catalog Number
0737778C02
UPC
786689708344
Product Length/Depth
1.4 in
Product Height
0.24 in
Product Width
0.59 in
Product Weight
0.008 lb
Certifications
Not Applicable

Application

Application
100A TC switches

Conductor

Solid or compact conductor size
#10-12 AWG
Stranded or Compressed Conductor Size
#10-12 AWG

Description

Color
Metallic gray
Connection
Compression
Number of holes
One-hole
Pad material
Tin Plated Copper
Type
Terminal

Dimensions

Stud/bolt size
#10

Sleeve

Sleeve material
Tin Plated Copper

Terminal

Terminal type
Ring Tongue

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE