Download document () of 20

100473CPS

Eaton Cooper Power series die, Die, Used with 15-ton PH3, PH4, PH14, PH15, RH 15 tools, N die

General specifications

Product Name
Eaton Cooper Power series die
Catalog Number
100473CPS
UPC
194006003186
Product Length/Depth
4.2 in
Product Height
1.875 in
Product Width
2.5 in
Product Weight
0.001 lb
Certifications
Not Applicable

Additional Specifications

Type
Die

Application

Used with
15-ton PH3, PH4, PH14, PH15, RH 15 tools

Die

Die type
N

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE