Download document () of 20

103944

Eaton Cooper Power series SERV-ENS adapter, 840 die, O-tool or WH tool, Indents: O-tool: 7, WH: 4, Cap color: Pink, Strand: 4/0 str., ACSR: 4/0, Copper pin 3/8 inch dia. 4 inch long

General specifications

Product Name
Eaton Cooper Power series SERV-ENS adapter
Catalog Number
103944
UPC
194006007733
Product Height
4 in
Product Diameter
0.906 in
Product Weight
0.001 lb
Certifications
Not Applicable

Accessories

Tool
O-tool or WH tool
Type of accessory/spare part
Pin terminal

Descriptions

Cap color
Pink
Number of indents per end
O-tool: 7, WH: 4
Sleeve material
Aluminum
Sleeve type
SERV-ENS adapter
Strand
4/0 str.

Die

Die
840

Pin

Pin length
4 inch
Pin material
Copper
Pin size
3/8 inch dia.

Standards

ACSR
4/0

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE