Download document () of 20

104515

Eaton Cooper Power series tee tap terminal, Two-hole, 795 37 Str.; 636 30/19 ACSR, Metallic gray, Terminal, Tee tap, Length: 12.125"

General specifications

Product Name
Eaton Cooper Power series tee tap terminal
Catalog Number
104515
UPC
194006008556
Product Length/Depth
12.13 in
Product Height
1.5 in
Product Width
5.69 in
Product Weight
0.001 lb
Certifications
Not Applicable

Conductor

ACSR conductor size
636 30/19
Stranded or Compressed Conductor Size
795 MCM

Description

Color
Metallic gray
Connection
Compression
Number of holes
Two-hole
Type
Terminal

Dimensions

Overall length
12.125"

Terminal

Terminal type
Tee tap

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE