Knowledge Search
Download document () of 20

108935-51AM
Model code: EverTough

108935-51AM - INSTALLATION 1552 EP2000 2.00

General specifications

Product Name
Eaton EverTough Manual Adjust Clutch
Catalog Number
108935-51AM
Model Code
EverTough
UPC
840379301199
Product Height
7.25 in
Product Diameter
17 in
Product Weight
131 lb
Certifications
Not Applicable

Product specifications

Pre-Damper
No
Clutch Size
15.5 in
Torque rating
1650 ft lb
Input shaft size
2.00" - 10
Number of Discs
2 EA
Transmission Type
Manual
Damper Spring Count
9 EA
Friction pad count
4 EA
Facing Material
Ceramic
Portfolio rating
Better
Hydraulic Linkage
No
Vehicle classification group
Heavy Duty

Export product specification