Photo is representative
Download
Eaton Cooper Power series Fit-All fuse link, 5A, 200
Product Name |
Eaton Cooper Power series Fit-All fuse link
|
Catalog Number |
11005
|
UPC |
051712201636
|
Product Length/Depth |
23 in
|
Product Height |
0.001 in
|
Product Width |
0.001 in
|
Product Weight |
0.1 lb
|
Warranty |
1 year limited
|
Certifications |
ANSI/IEEE Std C37.42
|
Type |
200
|
Amperage Rating |
5 A
|
Support from Eaton
Contact us
P: 877-277-4636
P: 877-ETN-CARE