Knowledge Search
Download document () of 20

11100R6513

Eaton Comet 18mm tubular photoelectric sensor,Through Beam, Wide right, Power, 6.6 ft, PVC, 20-264 Vac 50/60 Hz, 15-30 Vdc (NPN)

General specifications

Product Name
Eaton Comet 18mm tubular photoelectric sensor
Catalog Number
11100R6513
UPC
782113819204
Product Length/Depth
2.55 in
Product Height
0.71 in
Product Width
0.47 in
Product Weight
0.7 lb
Warranty
3 year
Certifications
UL Recognized
cUL Recognized

Product specifications

Type
Photoelectric Sensor
Cable type
Polyvinyl Chloride (PVC)
Enclosure material
Polyurethane foam (RIM)
Series
Comet
Sensor type
Through beam
Input voltage
20-264 Vac at 50/60 Hz, 15-30 Vdc (NPN)
LED indicator
Power
Cord length
79.2 ft
Operating temperature - max
158 °F
Operating temperature - min
-4 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 4, NEMA 4X, NEMA 6, NEMA 12, NEMA 13, IP69K

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.