Knowledge Search
Download document () of 20

121500-EX
Model code: DM Clutch

DM Clutch, Torque Capacity: 700 Ft. Lbs., Clutch Size: NA

General specifications

Product Name
Eaton Heavy Duty DM Clutch
Catalog Number
121500-EX
Model Code
DM Clutch
UPC
840379301427
Certifications
Not Applicable

Product specifications

Torque rating
700 ft lb
Transmission Type
Automated
Facing Material
Ceramic
Portfolio rating
Best
Hydraulic Linkage
No
Vehicle classification group
Medium Duty
Transmission Type
Parts

Export product specification