Download document () of 20

123151
Model code: IZMX16H3-U06W

Eaton Moeller series IZMX/INX - ACB. IZMX16, 3p, 630 A, Icu (<= 440V/690V 42/42): 65 kA, Ics (<= 440V/690V 42/42): 50 kA, Ir 315 A - 630 A, Withdrawable, Universal protection

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
123151
Model Code
IZMX16H3-U06W
EAN
4015081207565
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
24.82 kg
Compliances
RoHS conform
Global Catalog
123151

Product specifications

Rated uninterrupted current (Iu)
630 A
Mounting Method
Withdrawable
Number of poles
Three-pole
Type
Circuit breaker
Position of connection for main current circuit
Back side

Export product specification