Download document () of 20

133011-1

Eaton Cooper Power series compression ferrule assembly, Includes lock washer and nut, Compression ferrule assembly, Copper, 1/2-13 UNC thread, 250A, 1/0, Shrouded, 12S, 5/8-1 Barrel, 840 Shroud, U165 Barrel, U168 Shroud, Individually bagged

General specifications

Product Name
Eaton Cooper Power series compression ferrule assembly
Catalog Number
133011-1
UPC
194006024457
Product Height
4.13 in
Product Diameter
0.875 in
Product Weight
0.001 lb
Certifications
Not Applicable

Accessories

Special features
Includes lock washer and nut

Additional Specifications

Packaging
Individually bagged
Type
Compression ferrule assembly

Cable

Cable size
1/0

Descriptions

Burndy installing die
U165 Barrel, U168 Shroud
Kearney installing die
5/8-1 Barrel, 840 Shroud
Material
Copper
Style
12S

Electrical Rating

Continuous current rating
250 A

Thread

Thread size
1/2-13 UNC thread

Type

Ferrule type
Shrouded

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE