Download document () of 20

133023-1

Eaton Cooper Power series compression ferrule assembly, Includes lock washer, nut and heat shrink tubing, Compression ferrule assembly, Copper, 1/2-13 UNC thread, 250 A, 1/0, Plain, 12P, 5/8-1, U165, Individually bagged

General specifications

Product Name
Eaton Cooper Power series compression ferrule assembly
Catalog Number
133023-1
UPC
194006024815
Product Height
3.25 in
Product Diameter
0.688 in
Product Weight
0.001 lb
Certifications
Not Applicable

Accessories

Special features
Includes lock washer, nut and heat shrink tubing

Additional Specifications

Packaging
Individually bagged
Type
Compression ferrule assembly

Cable

Cable size
1/0

Descriptions

Burndy installing die
U165
Kearney installing die
5/8-1
Material
Copper
Style
12P

Electrical Rating

Continuous current rating
250 A

Thread

Thread size
1/2-13 UNC thread

Type

Ferrule type
Plain

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE