Download document () of 20

133036-8AL-S6

Eaton Cooper Power series flat face grounding clamp, #8 sol. to 2" dia., Aluminum, For #2 to 250 MCM ground cable, 34 kA withstand, Acme eye screw thred, 5/8-11 ferrule thread, Individually boxed

General specifications

Product Name
Eaton Cooper Power series flat face grounding clamp
Catalog Number
133036-8AL-S6
UPC
194006024860
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Certifications
Not Applicable

Additional Specifications

Packaging
Individually boxed

Application

Application
For #2 to 250 MCM ground cable

Descriptions

Eye screw thread
Acme
Material
Aluminum
Type of connector
Flat face grounding clamp

Dimensions

Clamping range
#8 sol. to 2" dia.

Electrical Rating

Short circuit 15 cycle withstand
34 kA

Type

Ferrule thread type
5/8-11

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE