Download document () of 20

133045Z20

Eaton Cooper Power series Vise-Grip stye grounding clamp, .25" to 1.25", Plated steel, For 2/0 ground cable, 15.8 kA withstand

General specifications

Product Name
Eaton Cooper Power series Vise-Grip stye grounding clamp
Catalog Number
133045Z20
UPC
194006025287
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
1.292 lb
Certifications
Not Applicable

Additional Specifications

Type
Vise-Grip stye grounding clamp

Application

Application
For 2/0 ground cable

Descriptions

Material
Plated steel
Type of connector
Vise-Grip style grounding clamp

Dimensions

Clamping range
.25" to 1.25"

Electrical Rating

Short circuit 15 cycle withstand
15.8 kA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE