Download document () of 20

134068-1S6

Eaton Cooper Power series Fit-On head, Line guards, Used with Line guards, Fit-On head, 1.25 inch, Individually boxed

General specifications

Product Name
Eaton Cooper Power series Fit-On head
Catalog Number
134068-1S6
UPC
194006025300
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Certifications
Not Applicable

Additional Specifications

Packaging
Individually boxed
Type
Fit-On head

Application

Used with
Line guards

Dimensions

Pole diameter
1.25 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE