Knowledge Search
Download document () of 20

14211-1

EATON ELOCKER® DIFFERENTIAL; TOYOTA 8 IN.; 30 SPLINE; ALL RATIOS

General specifications

Product Name
Eaton ELocker Differential
Catalog Number
14211-1
UPC
840379301489
Product Weight
22.4 lb
Certifications
Not Applicable
Catalog Notes
14211-1: For use with 10 bolt ring gear design. On 2016+ Toyota Tacoma, fits 8.0" ring gear, automatic transmission, not equipped with factory locker.

Product specifications

Gear spline tooth count
30 EA
Ring gear size
8 in
Differential type
Locking
Vehicle usage
Off-Road: Rock Crawl
On Road: Work Truck / Towing
Off-Road: Work Truck / Towing
Off-Road: Extreme Off-Road
Off-Road: Light Trail / Sand Sports

Differential Product Selector

Model year start Model year end Vehicle make Vehicle type (model) Axle location Model product notes
2005 2009 Toyota FJ Cruiser Rear
2002 2009 Toyota Land Cruiser Rear

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.