Knowledge Search
Download document () of 20

14212-1

EATON ELOCKER DIFFERENTIAL; TOYOTA 9.5 IN.; SPLINE 30; ALL RATIOS

General specifications

Product Name
Eaton ELocker Differential
Catalog Number
14212-1
UPC
840379301496
Product Weight
24.95 lb
Certifications
Not Applicable
Catalog Notes
Uses 50mm inner diameter bearings (Ref. #32010-JRYA1). In Toyota Land Cruiser applications, only fits models with non-C-clip axle designs (non-USA model).

Product specifications

Ring gear ratio
3.91 & up
Gear spline tooth count
30 EA
Ring gear size
9.5 in
Differential type
Locking
Vehicle usage
Off-Road: Rock Crawl
Off-Road: Light Trail / Sand Sports
Off-Road: Work Truck / Towing
Off-Road: Extreme Off-Road
On Road: Work Truck / Towing

Differential Product Selector

Model product notes
In Toyota Land Cruiser applications, only fits models with non-C-clip axle designs (non-USA model)
"Most gear oils are sufficient: a quality, petroleum-mineral based oil is recommended. Synthetic oils and friction modifiers can also be used, but are not necessary. In cold weather conditions, a lower viscosity gear oil (equivalent to API GL-5 75W-90) is recommended."

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.