Knowledge Search
Download document () of 20

14219-1

EATON ELOCKER® DIFFERENTIAL; TOYOTA 8 IN. ; SPLINE 30; 3.73 AND DOWN

General specifications

Product Name
Eaton ELocker Differential
Catalog Number
14219-1
UPC
840379301519
Product Weight
23.04 lb
Certifications
Not Applicable
Catalog Notes
Clamshell style housing only, housing may require relief grinding to properly seat electro-magnet.

Product specifications

Ring gear ratio
3.73 & dn
Gear spline tooth count
30 EA
Differential type
Locking
Vehicle usage
Off-Road: Light Trail / Sand Sports
Off-Road: Work Truck / Towing
Off-Road: Extreme Off-Road
Off-Road: Rock Crawl
On Road: Work Truck / Towing

Differential Product Selector

Model product notes
Clamshell style housing only, housing may require relief grinding to properly seat electro-magnet.
"Most gear oils are sufficient: a quality, petroleum-mineral based oil is recommended. Synthetic oils and friction modifiers can also be used, but are not necessary. In cold weather conditions, a lower viscosity gear oil (equivalent to API GL-5 75W-90) is recommended."

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.