Knowledge Search
Download document () of 20

14313-2

EATON ELOCKER® DIFFERENTIAL; DANA 44 (M220); 35 SPLINE; ALL RATIOS

General specifications

Product Name
Eaton ELocker Differential
Catalog Number
14313-2
UPC
840379310412
Product Weight
27 lb
Catalog Notes
The stator must be removed for clearance prior to installing the ring gear. Stator must be removed and reinstalled in the follow order: (1) Ring Gear, (2) Stator Assembly, (3) Bearing. Requires use of aftermarket 35 spline axle shafts. Axle DIA: 1.50”, Spline: 24/48 DP, 30° Pressure Angle. Rubicon models will require an aftermarket locker control harness to integrate with the OEM locker control switch.

Product specifications

Ring gear ratio
All
Gear spline tooth count
35 EA
Axle shaft diameter
1.5 in
Ring gear size
8.7 in
Differential type
Locking
Vehicle usage
Off-Road: Rock Crawl
Off-Road: Light Trail / Sand Sports
Off-Road: Work Truck / Towing
Off-Road: Extreme Off-Road
On Road: Work Truck / Towing

Differential Product Selector

Export product specification