Download document () of 20

14SQ-26

Eaton Cooper Power series Fit-All fuse link, 1.4A, 26 in, Fuse type: SQ, Standard leader, Removable, Brown, Plastic bag

General specifications

Product Name
Eaton Cooper Power series Fit-All fuse link
Catalog Number
14SQ-26
UPC
194006024501
Product Height
26 in
Product Diameter
0.75 in
Product Weight
0.1 lb
Compliances
IEEE C37.40
IEEE C37.41
Certifications
Not Applicable

Button Head

Button head type
Removable

Descriptions

Tube color
Brown
Type of termination
Standard leader

Electrical Ratings

Average speed ratio
32
Fuse type
SQ
Current Rating
1.4 A
Size
26 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE