Download document () of 20

155F080-PGE

Eaton Cooper Power series current limiting full range fuse, Indoor clip, 15.5 kV, 3.1 inch diameter, Distribution C, 80A, 50 kA max interrupt current, X-Limiter, mount code 6, American Public Service

General specifications

Product Name
Eaton Cooper Power series current limiting full range fuse
Catalog Number
155F080-PGE
UPC
194006005791
Product Height
17.5 in
Product Diameter
3.1 in
Product Weight
7.9 lb
Compliances
Not Applicable
Certifications
IEEE Std. C37.41

Electrical Rating

Amperage Rating
80 A
Interrupting current - max
50 kA
Voltage rating
15.5 kV

Indicator

Indicators
Without Indicator

Mounting

Mounting code
6
Mounting option
Indoor clip

Rating

Fuse ratings
Distribution C

Type

Fuse type
X-Limiter

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE