Download document () of 20

155F1CBX10E

Eaton Cooper Power series current limiting full range fuse, Outdoor clip, 15.5 kV, 2.1 inch diameter, Power, 10E, 50 kA max interrupt current, EOC, mount code C, Bussmann, 15" clip center

General specifications

Product Name
Eaton Cooper Power series current limiting full range fuse
Catalog Number
155F1CBX10E
UPC
194006006668
Product Height
18.8 in
Product Diameter
2.4 in
Product Weight
5.8 lb
Compliances
Not Applicable
Certifications
IEEE Std. C37.41

Description

Connection
15 inch clip center

Electrical Rating

Amperage Rating
10 E
Interrupting current - max
50 kA
Voltage rating
15.5 kV

Indicator

Indicators
Without Indicator

Mounting

Mounting code
C
Mounting option
Outdoor clip

Rating

Fuse ratings
Power

Type

Fuse type
EOC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE