Knowledge Search
Download document () of 20

15CLE-200E

Eaton Bussmann series 15CLE fuse, Indoor/outdoor, double barrel, 14.4 kV, 175A, 63 kAIC, E-rated, CLE, Class E, Double barrel

General specifications

Product Name
Eaton Bussmann series CLE fuse
Catalog Number
15CLE-200E
UPC
051712526364
Product Length/Depth
23.9 in
Product Height
6.3 in
Product Width
3 in
Product Weight
26 lb
Warranty
Not Applicable
Compliances
Contact Manufacturer
Certifications
IEEE Std. C37.41
Not Applicable
Catalog Notes
Consult factory for mountings.

Electrical rating

Amperage Rating
175 A
Interrupt rating
63 kAIC
Voltage rating
14.4 kV

General information

Class
Class E
Special features
Indoor/outdoor, double barrel

Export product specification

Need product support?

Support from Eaton

Contact information

+1-636-394-2877