Knowledge Search
Download document () of 20

181150F-03-1

Eaton Bussmann series 1811 circuit breaker, Switchable, Surface Mount, Stainless steel nuts and washers, 30 Vdc, 150A, 3 kAIC at 30 Vdc, Automotive, Single-pole, 1/4 in-28 TPI stud, Black, Thermoplastic

General specifications

Product Name
Eaton Bussmann series 1811 circuit breaker
Catalog Number
181150F-03-1
UPC
051712937689
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.1 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant

Electrical rating

Amperage Rating
150 A
Interrupt rating
3 kAIC at 30 Vdc
Torque rating
50 lb-in
Voltage rating
30 Vdc

Physical details

Actuator
Reset Lever
Color
Black
Material
Thermoplastic
Number of poles
Single-pole
Operating Temperature
-25° to 180°F
Packaging Type
Standard
Trip Type
T263

General information

Connection
1/4 in - 28 TPI stud
Special features
Switchable, Surface Mount, Stainless steel nuts and washers

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626