Download document () of 20

1833-3

Eaton Cooper Power series cumalong, Body: bronze, Wedge: steel, Max work load: 6000 lbs, Conduct range min: #8 sol.-0.128", Conduct range max: 4/0 ACSR-.563", Conduct diameter min: 0.128" , Conduct diameter max: .563", Right hand wedge

General specifications

Product Name
Eaton Cooper Power series cumalong
Catalog Number
1833-3
UPC
194006008440
Product Length/Depth
10 in
Product Height
6 in
Product Width
3.2 in
Product Weight
0.265 lb
Certifications
Not Applicable

Additional Specifications

Working load - max
6000 lbs

Conductor

Conductor diameter - max
0.563 in
Conductor diameter - min
0.128 in
Conductor range - max
4/0 ACSR-.563 inch
Conductor range - min
#8 sol.-0.128 inch

Descriptions

Body material
Bronze
Style
Right hand wedge
Wedge material
Steel

Ratings

Working load - max
6000 lbs

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE