Download document () of 20

184168
Model code: +IZMX-AS44-1

Eaton Moeller series IZMX/INX - ACB. Signalling switch ON-OFF, 4W, 1

General specifications

Product Name
Eaton Moeller series IZMX/INX auxiliary contact block
Catalog Number
184168
Model Code
+IZMX-AS44-1
EAN
4015081796755
Product Length/Depth
100 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.136 kg
Compliances
RoHS conform
Global Catalog
184168

Product specifications

Used with
IZMX40...
INX40...
Electric connection type
Flat plug-in connection
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
10 A
Mounting Method
Other
Accessory/spare part type
Auxiliary contact
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Number of contacts (change-over contacts)
4
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Model
Integrable
Type
Accessory
Special features
  • 4 changeover contacts
  • The basic device already contains two changeover contacts.
  • 4 additionally integrated changeover contacts are included.
Rated breaking capacity (inductive load)
0.5 A (125 V DC)
10 A (250 V AC)
0.25 A (250 V DC)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.