Knowledge Search
Download document () of 20

187S160A

DETROIT LOCKER® DIFFERENTIAL; FORD 9 IN.; 35 SPLINE; 3.25 AND UP

General specifications

Product Name
Eaton Detroit Locker Differential
Catalog Number
187S160A

Product specifications

Ring gear ratio
3.25 & up
Gear spline tooth count
35 EA
Axle shaft diameter
1.5 in
Ring gear size
9 in
Differential type
Locking
Vehicle usage
Off-Road: Light Trail / Sand Sports
Off-Road: Rock Crawl
On Road: Drag Racing
On Road: Restoration
Off-Road: Extreme Off-Road
On Road: Street and Muscle
On Road: Work Truck / Towing
Off-Road: Work Truck / Towing
On Road: Circle Track

Differential Product Selector

Model year start Model year end Vehicle make Vehicle type (model) Axle location Axle description Gear ratio
1957 1987 Ford Small Truck, Minivan, SUV Rear Ford 3.25 & up
0000 0000 Ford, Lincoln, Mercury Passenger Car Rear Ford 3.25 & up
0000 0000 Various Performance Applications Various Performance Applications Rear Ford 3.25 & up

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Customer Service
+1 (800) 328-3850