Knowledge Search
Download document () of 20

187SL14A

DETROIT LOCKER® DIFFERENTIAL; CHRYSLER 8.75 IN.; 30 SPLINE; 2.76 - 4.56

General specifications

Product Name
Eaton Detroit Locker Differential
Catalog Number
187SL14A
Product Weight
23.5 lb

Product specifications

Ring gear ratio
2.76-4.56
Gear spline tooth count
30 EA
Axle shaft diameter
1.28 in
Ring gear size
8.75 in
Differential type
Locking
Vehicle usage
On Road: Circle Track
On Road: Restoration
Off-Road: Light Trail / Sand Sports
On Road: Work Truck / Towing
On Road: Street and Muscle
Off-Road: Work Truck / Towing
Off-Road: Rock Crawl
On Road: Drag Racing
Off-Road: Extreme Off-Road

Differential Product Selector

Model year start Model year end Vehicle make Vehicle type (model) Axle location Axle description Gear ratio
1957 1974 Chrysler, Dodge, Plymouth Passenger Car Rear Chrysler 2.76 - 4.56
1965 1974 Chrysler, Dodge, Ram, Plymouth Small, Half-Ton Truck, Wagon, Van Rear Chrysler 2.76 - 4.56
0000 0000 Special Performance Special Performance Rear Chrysler 2.76 - 5.57

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Customer Service
+1 (800) 328-3850