Download document () of 20

21004

Eaton Cooper Power series Fit-All fuse link, 4A, 23 in, Fuse type: KS, Open link, Plastic bag

General specifications

Product Name
Eaton Cooper Power series Fit-All fuse link
Catalog Number
21004
UPC
194006008068
Product Height
23 in
Product Diameter
0.75 in
Product Weight
0.1 lb
Compliances
IEEE C37.41
IEEE C37.40
Certifications
Not Applicable

Descriptions

Type of termination
Open link

Electrical Ratings

Average speed ratio
20
Fuse type
KS
Current Rating
4 A
Size
23 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE