Download document () of 20

21008-60P

Eaton Cooper Power series Fit-All fuse link, 8A, 23 in, Fuse type: KS, Standard leader, Removable, Light Blue, Type KS, Plastic bag

General specifications

Product Name
Eaton Cooper Power series Fit-All fuse link
Catalog Number
21008-60P
UPC
194006009379
Product Height
23 in
Product Diameter
0.75 in
Product Weight
0.1 lb
Compliances
IEEE C37.41
IEEE C37.40
Certifications
Not Applicable

Button Head

Button head type
Removable

Descriptions

Tube color
Light Blue
Tube marking
Type KS
Type of termination
Standard leader

Electrical Ratings

Average speed ratio
20
Fuse type
KS
Current Rating
8 A
Size
23 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE