DETROIT LOCKER® DIFFERENTIAL; DANA 60; 30 SPLINE; 4.10 AND DOWN
Product Name |
Eaton Detroit Locker Differential
|
Catalog Number |
225SL19B
|
Ring gear ratio |
4.10 & dn
|
Gear spline tooth count |
30 EA
|
Axle shaft diameter |
1.31 in
|
Ring gear size |
9.75 in
|
Differential type |
Locking
|
Vehicle usage |
Off-Road: Rock Crawl
Off-Road: Work Truck / Towing On Road: Circle Track Off-Road: Extreme Off-Road On Road: Street and Muscle Off-Road: Light Trail / Sand Sports On Road: Drag Racing On Road: Restoration On Road: Work Truck / Towing |
Model year start | Model year end | Vehicle make | Vehicle type (model) | Axle location | Axle description | Gear ratio |
---|---|---|---|---|---|---|
1966 | 1972 | Chrysler, Dodge, Plymouth | Passenger Car | Rear | Dana 60 | 4.10 & dn |
1972 | 2002 | Chrysler, Dodge, Plymouth | Small, Half-Ton Truck, Wagon, Van | Rear | Dana 60 | 4.10 & dn |
1975 | 2002 | Chrysler, Dodge, Plymouth | Three Quarter, One-Ton Truck, Wagon, Van, Cab and Chassis, Motor Home | Rear | Dana 60, 60 HD, 60M | 4.10 & dn |
1974 | 1987 | Jeep | Cherokee, Grand Cherokee, Liberty, Post Office Truck, Scrambler, Wagoneer, Wrangler | Rear | Dana M60-3R | 4.10 & dn |
1975 | 1984 | Ford | Three Quarter-Ton Truck, Van, SUV | Rear | Dana 60-3 | 4.10 & dn |
1978 | 1979 | Ford | One-Ton Truck, Van, Wagon, Cab and Chassis | Rear | Dana 60 | 4.10 & dn |
1973 | 1989 | General Motors | Three Quarter-Ton Truck | Rear | Dana 60 | 4.10 & dn |
Support from Eaton
Technical support
Customer Service
+1 (800) 328-3850