Download document () of 20

23F040-IVBT

Eaton Cooper Power series current limiting capacitor fuse, Indoor direct connect, 23 kV, 2.13 inch diameter, Distribution C, 40A, 50 kA max interrupt current, X-Limiter capacitor fuse, Bolt tab/bolt tab, indicator

General specifications

Product Name
Eaton Cooper Power series current limiting capacitor fuse
Catalog Number
23F040-IVBT
UPC
194006031240
Product Length/Depth
20.1 in
Product Height
2.2 in
Product Width
2.1 in
Product Weight
7.055 lb
Compliances
Not Applicable
Certifications
IEEE Std. C37.41

Description

Connection
Bolt tab/bolt tab

Electrical Rating

Amperage Rating
40 A
Interrupting current - max
50 kA
Voltage rating
23 kV

Indicator

Indicators
With Indicator

Mounting

Mounting option
Indoor direct connect

Rating

Fuse ratings
Distribution C

Type

Fuse type
X-Limiter capacitor fuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE