Download document () of 20

2A11772G12

Eaton Magnum power relay module, 120 Vac/dc, Universal frame, Digitrip 1150/1150+

General specifications

Product Name
Eaton Magnum power relay module
Catalog Number
2A11772G12
UPC
786685493497
Product Length/Depth
8 in
Product Height
3 in
Product Width
5.5 in
Product Weight
1 lb
Warranty
1 year
Certifications
UL Listed

Delivery program

Frame
Universal

General information

Accessories
Power relay module
Frame
Universal
Series
Magnum
Trip Type
Digitrip 1150/1150+

Technical data - Electrical

Voltage rating
120 Vac/dc

Technical information

Voltage rating
120 Vac/dc

Export product specification

Need product support?

Support from Eaton

Technical Support Information

PowerBreakerSupport@eaton.com or
call 877-386-2273 then select
OPTION 2 then OPTION 2 and finally OPTION 3