Download document () of 20

2A11799G52

Eaton Magnum trip unit replacements and testers, Universal frame, Digitrip 1150+LSIG with ARMS

General specifications

Product Name
Eaton Magnum trip unit replacements and testers
Catalog Number
2A11799G52
UPC
782116053414
Product Length/Depth
11.5 in
Product Height
4.5 in
Product Width
6.5 in
Product Weight
2.11 lb
Warranty
1 year
Certifications
UL Listed

Delivery program

Frame
Universal

General information

Accessories
Replacement and tester
Frame
Universal
Series
Magnum
Trip Type
Digitrip 1150+LSIG with ARMS

Export product specification

Need product support?

Support from Eaton

Technical Support Information

PowerBreakerSupport@eaton.com or
call 877-386-2273 then select
OPTION 2 then OPTION 2 and finally OPTION 3