Knowledge Search
Download document () of 20

308925-51
Model code: EASY PEDAL ADVANTAGE

308925-51 - INSTALLATION 1552 2.00 EP ADVANTAGE

General specifications

Product Name
Eaton Easy Pedal Advantage Manual Adjust Clutch
Catalog Number
308925-51
Model Code
EASY PEDAL ADVANTAGE
UPC
840379301687
Product Height
7.25 in
Product Diameter
17 in
Product Weight
137 lb
Certifications
Not Applicable

Product specifications

Pre-Damper
No
Clutch Size
15.5 in
Torque rating
1650 ft lb
Input shaft size
2.00" - 10
Number of Discs
2 EA
Transmission Type
Manual
Damper Spring Count
9 EA
Friction pad count
4 EA
Facing Material
Ceramic
Portfolio rating
Best
Hydraulic Linkage
No
Vehicle classification group
Heavy Duty

Export product specification